SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
When used to implement a sequential logic element, the two input signals from the connection mux go to the data (D) and clock (CLK) inputs of the flip-flop or latch, with the output going back to the connection mux. This macro-cell has initial state parameters as well as clock and output polarity parameters that can be configured.
The operation of the D flip-flop/latch follows the functional descriptions below:
Table 8-19 and Table 8-20 show the truth tables for the D flip-flop and D latch, respectively.
|
CLKPOL |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|
|
0 |
↓ |
0 |
Q0 |
nQ0 |
|
↑ |
0 |
0 |
1 |
|
|
↓ |
1 |
Q0 |
nQ0 |
|
|
↑ |
1 |
1 |
0 |
|
|
1 |
↓ |
0 |
0 |
1 |
|
↑ |
0 |
Q0 |
nQ0 |
|
|
↓ |
1 |
1 |
0 |
|
|
↑ |
1 |
Q0 |
nQ0 |
|
CLKPOL |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|
|
0 |
0 |
0 |
0 |
1 |
|
1 |
0 |
Q0 |
nQ0 |
|
|
0 |
1 |
1 |
0 |
|
|
1 |
1 |
Q0 |
nQ0 |
|
|
1 |
0 |
0 |
Q0 |
nQ0 |
|
1 |
0 |
0 |
1 |
|
|
0 |
1 |
Q0 |
nQ0 |
|
|
1 |
1 |
1 |
0 |