SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
All I/O pins have the option of user-selectable resistors that can be connected to the pin structure. The selectable values on these resistors are 10kΩ, 100kΩ and 1MΩ. The internal resistors can be configured as either pull-up or pull-down. When designing in InterConnect Studio, any pin left unused in a design are configured with a 1MΩ pull-down by default. Furthermore, following a power-on event, all ports are in a Hi-Z state until the power-on reset sequence has completed.
|
GPIO |
IO selection | OE | IO options | Resistor | Resistor value (Ω) |
|---|---|---|---|---|---|
| IN0 | Pin not used | — | — | Pull Down | 1M |
| Digital input | 0 |
Digital in without Schmitt trigger Digital in with Schmitt trigger Low voltage digital input |
Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| IO6, IO7 | Pin not used | — | — | Pull Down | 1M |
| Digital input | 0 |
Digital in without Schmitt trigger Digital in with Schmitt trigger Low voltage digital input |
Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| Digital output | 1 | Push pull (1X, 2X)Open drain NMOS (1X, 4X) | Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| IO1, IO2,
IO3, IO10, IO11, IO12, IO13, IO15, IO16, IO17 |
Pin not used | — | — | Pull Down | 1M |
| Digital input | 0 |
Digital in without Schmitt trigger Digital in with Schmitt trigger Low voltage digital input |
Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| Digital output | 1 | Push pull (1X, 2X) | Floating | — | |
|
Open drain NMOS (1X, 2X) 3-state output (1X, 2X) |
Pull Down Pull Up |
10k 100k 1M |
|||
| Digital input/output | 0 |
Digital in without Schmitt trigger Digital in with Schmitt trigger Low voltage digital input |
Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| 1 | Push pull (1X, 2X) Open drain NMOS (1X, 2X) |
||||
| Analog input/output | — | Analog input/output | Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| IO5, IO8 | Pin not used | — | — | Pull Down | 1M |
| Digital input | 0 |
Digital in without Schmitt trigger Digital in with Schmitt trigger Low voltage digital input |
Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| Digital output | 1 | Push pull (1X, 2X) | Floating | — | |
|
Open drain NMOS (1X, 2X) |
Pull Down Pull Up |
10k 100k 1M |
|||
| IO4, IO9, IO14 | Pin not used | — | — | Pull Down | 1M |
| Digital input | 0 |
Digital in without Schmitt trigger Digital in with Schmitt trigger Low voltage digital input |
Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
||||
| Digital output | 1 | Push pull (1X, 2X) | Floating | — | |
|
Open drain NMOS (1X, 2X) |
Pull Down Pull Up |
10k 100k 1M |
|||
| Analog input/output | — | Analog input/output | Floating | — | |
| Pull Down Pull Up |
10k 100k 1M |
When using an IO with output-enable (OE) controlled from the CMX, configured as a Digital output with 3-state output, it is recommended to configure the input mode to Analog input/output.