SLVSGL4 September 2023 TPS1HTC30-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS_OP_NOM | Nominal supply voltage | 6.0 | 60 | V | |
VEN | Enable voltage | –1 | 5.5 | V | |
VLATCH | LATCH pin voltage, VLATCH | –1 | 5.5 | V | |
VDIAG_EN | Diagnostic Enable voltage | –1 | 5.5 | V | |
VFAULT | FAULT pin voltage | –1 | 5.5 | V | |
VSNS | Sense voltage | –1 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |