SLVSCO0F June 2014 – July 2025
PRODUCTION DATA
The device is designed to operate from a VIN range of 1.05V to 5.5V. This supply must be well regulated and placed as close to the device terminal as possible with the recommended 1µF bypass capacitor. If the supply is located more than a few inches from the device terminals, additional bulk capacitance can be required in addition to the ceramic bypass capacitors. If additional bulk capacitance is required, an electrolytic, tantalum, or ceramic capacitor of 1µF can be sufficient.