SLVSDE7D November 2016 – December 2023 TPS22976
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN1 | I | Switch 1 input. Recommended voltage range for these pins for optimal RON performance is 0.6 V to VBIAS. Place an optional decoupling capacitor between these pins and GND to reduce VIN1 dip during turnon of the channel. See the Application Information section for more information. |
2 | |||
3 | ON1 | I | Active-high switch 1 control input. Do not leave floating. |
4 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.7 V. See the Application Information section. |
5 | ON2 | I | Active-high switch 2 control input. Do not leave floating. |
6 | VIN2 | I | Switch 2 input. Recommended voltage range for these pins for optimal RON performance is 0.6 V to VBIAS. Place an optional decoupling capacitor between these pins and GND to reduce VIN2 dip during turn-on of the channel. See the Application Information section for more information. |
7 | |||
8 | VOUT2 | O | Switch 2 output. |
9 | |||
10 | CT2 | O | Switch 2 slew rate control. Can be left floating. Capacitor used on this pin must be rated for a minimum of 25 V for desired rise time performance. |
11 | GND | — | Ground. |
12 | CT1 | O | Switch 1 slew rate control. Can be left floating. Capacitor used on this pin must be rated for a minimum of 25 V for desired rise time performance. |
13 | VOUT1 | O | Switch 1 output. |
14 | |||
— | Thermal pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Layout section for layout guidelines. |