SLVSHA3 March 2024 TPS22996H-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
TPS22996H-Q1 integrates a unique architecture for adjusting the rise time. The device senses the current flowing into the ON1 and ON2 (ION) pins and utilizes the information to set the rise time. This allows the user to adjust the rise time by connecting a series resistance that is determined by the ON pin voltage. Refer to Table 7-1 for reference on setting the resistor.
ION | VIN = 0.6V | VIN = 1.8V | VIN = 2.5V | VIN = 3.3V | VIN = 5V |
---|---|---|---|---|---|
20μA | 764μs | 1380μs |
1700μs |
1955μs | 2350μs |
100μA | 203μs | 343μs | 426μs | 500μs | 626μs |
250μA | 85μs | 148μs | 180μs | 208μs | 265μs |
ION | VIN = 0.6V | VIN = 1.8V | VIN = 2.5V | VIN = 3.3V |
---|---|---|---|---|
20μA | 738μs | 1420μs |
1735μs |
2040μs |
100μA | 191μs | 360μs | 437μs | 512μs |
250μA | 88μs | 239μs | 170μs | 204μs |
The following equation can be used to estimate the series resistance required to meet the desired rise time.
where: