SLVSHA3 March 2024 TPS22996H-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5V | ||||||
tON | Turn ON time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 946 | µs | ||
tOFF | Turn OFF time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 2.1 | µs | ||
tR | Rise time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 626 | µs | ||
tF | Fall time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 2.1 | µs | ||
tD | Delay time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 320 | µs | ||
VIN = 0.6V, VON = VBIAS = 5V | ||||||
tON | Turn ON time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 587 | µs | ||
tOFF | Turn OFF time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 2.1 | µs | ||
tR | Rise time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 203 | µs | ||
tF | Fall time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 2.52 | µs | ||
tD | Delay time | RL = 10Ω, CL = 0.1µF, ION = 100µA | 384 | µs |