SLVSHA3 March 2024 TPS22996H-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ,VBIAS | VBIAS quiescent current (Both channels) | IOUT1 = IOUT2 = 0mA, VIN1,2 = VON1,2 = 5V | 25°C | 18 | µA | |||
–40°C to 85°C | 18 | 22 | µA | |||||
–40°C to 125°C | 25 | µA | ||||||
IQ,VBIAS | VBIAS quiescent current (Single-channel) | IOUT1 = IOUT2 = 0mA, VON2 = 0V, VIN1,2 = VIN1 = 5V | 25°C | 13 | µA | |||
–40°C to 85°C | 13 | 17 | µA | |||||
–40°C to 125°C | 19 | µA | ||||||
ISD,VBIAS | VBIAS shutdown current | VON1,2 = 0V, VOUT1,2 = 0V | 25°C | 0.005 | 1 | µA | ||
–40°C to 85°C | 0.005 | 1 | µA | |||||
–40°C to 125°C | 0.005 | 1 | µA | |||||
ISD,VIN | VIN shutdown current (per channel) | VON = 0V, VOUT = 0V | VIN = 5V | 25°C | 0.002 | 0.8 | µA | |
–40°C to 85°C | 0.002 | 0.8 | µA | |||||
–40°C to 125°C | 1 | µA | ||||||
VIN = 3.3V | 25°C | 0.002 | 0.8 | µA | ||||
–40°C to 85°C | 0.002 | 0.8 | µA | |||||
–40°C to 125°C | 1 | µA | ||||||
VIN = 1.8V | 25°C | 0.002 | 0.8 | µA | ||||
–40°C to 85°C | 0.002 | 0.8 | µA | |||||
–40°C to 125°C | 1 | µA | ||||||
VIN = 0.6V | 25°C | 0.002 | 0.8 | µA | ||||
–40°C to 85°C | 0.002 | 0.8 | µA | |||||
–40°C to 125°C | 1 | µA | ||||||
ION | ON Pin Leakage Current | VON = 5.5V | –40°C to 125°C | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-resistance | IOUT = -200mA | VIN = 5V | 25°C | 13 | 15 | mΩ | |
–40°C to 85°C | 18 | mΩ | ||||||
–40°C to 125°C | 22 | mΩ | ||||||
VIN = 3.3V | 25°C | 13 | 15 | mΩ | ||||
–40°C to 85°C | 18 | mΩ | ||||||
-40°C to 125°C | 22 | mΩ | ||||||
VIN = 1.8V | 25°C | 13 | 15 | mΩ | ||||
–40°C to 85°C | 18 | mΩ | ||||||
–40°C to 125°C | 22 | mΩ | ||||||
VIN = 0.6V | 25°C | 13 | 15 | mΩ | ||||
–40°C to 85°C | 18 | mΩ | ||||||
–40°C to 125°C | 22 | mΩ | ||||||
VON,VIH | VIH | VIN = 5V | VIN = 5V | –55°C to 125°C | 1.2 | V | ||
VON,VIL | VIL | VIN = 5V | VIN = 5V | –55°C to 125°C | 0.65 | V | ||
VON,HYS | ON pin hysteresis | VIN = 5V | –55°C to 125°C | 90 | mV | |||
Ri | Internal on pin resistance | VON = 5V | VON = 5V | –55°C to 125°C | 10 | kΩ | ||
RPD | Output pulldown resistance | VIN = VOUT = 5V, VON = 0V | –40°C to 125°C | 230 | 300 | Ω | ||
TSD | Thermal shutdown | Junction temperature rising | – | 175 | °C | |||
TSD,HYS | Thermal shutdown hysteresis | Junction remperature falling | – | 20 | °C |