SLVSDJ5D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
In applications where there are load transients or moderate ripple on COUT, the OCP performance of TPS25741 or TPS25741A may be impacted. Adding the RF/CF filter network as shown in Figure 49 helps mitigate the impact of the ripple and load transients on OCP performance.
Figure 49. ISNS Filtering ExampleRF/CF can be tailored to the amount of ripple on COUT as shown in Table 8.
| FREQUENCY x RIPPLE (kHz x V) | SUGGESTED FILTER TIME CONSTANT (µs) |
|---|---|
| < 5 (Ex: 50 mV ripple at 100 kHz) | None |
| 5 to 15 | 2.2 µs (RF = 10 Ω, CF = 220 nF) |
| 15 to 35 | 4.7 µs (RF = 10 Ω, CF = 470 nF) |
| 35 to 105 | 10 µs (RF = 10 Ω, CF = 1 µF) |