SLVSE24C November 2017 – August 2019 TPS25820 , TPS25821
PRODUCTION DATA.
Sources and DRPs fulfill the role of detecting a valid connection over USB Type-C. Figure 9 shows a Source to Sink connection made with Type-C cable. As shown in Figure 9, the detection concept is based on being able to detect terminations in the product which has been attached. A pull-up and pull-down termination model is used. A pull-up termination can be replaced by a current source.
Figure 9. Source-Sink Connection Mechanism