SLVSH35A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE AND CURRENT | |||||||
VDS_Clamp CHx | VDS clamp voltage | FET current = 10 mA, VS = 24 V | 40 | 44 | 50 | V | |
VDS_Clamp CHx | VDS clamp voltage | FET current = 10 mA, VS = 19 V | 40 | 44 | 50 | V | |
VDS_Clamp CHx | VDS clamp voltage | FET current = 10 mA, VS = 10 V | 33 | 37 | 41 | V | |
VS_UVPF | VS undervoltage protection falling | Measured with respect to the GND pin of the device, All channels ON | Output FETs turned off at VS less than this threshold. | 8.6 | 9 | 9.3 | V |
VS_UVPR | VS undervoltage protection recovery rising | Measured with respect to the GND pin of the device, All channels ON | Output FETs turned ON at VS more than this threshold. | 9.5 | 10 | 10.3 | V |
VS_UVPRH | VS undervoltage protection deglitch time | Time from triggering the UVP fault to FET turn-off | 15 | 20 | 25 | µs | |
VS_UVWF | VS undervoltage warning falling | Measured with respect to the GND pin of the device, | 12 | 12.5 | 13.5 | V | |
VS_UVWR | VS undervoltage warning recovery rising | Measured with respect to the GND pin of the device, | 11.2 | 13.5 | 15.8 | V | |
VS_UVLOF | VS undervoltage lockout falling | Measured with respect to the GND pin of the device | 3.0 | V | |||
VS,UVLOR | VS undervoltage lockout rising | Measured with respect to the GND pin of the device | 2.7 | 3 | 3.3 | V | |
VDD,UVLOF | VDD undervoltage lockout falling | Measured with respect to the GND pin of the device | 2.7 | 2.8 | 2.9 | V | |
VDD,UVLOR | VDD undervoltage lockout rising | Measured with respect to the GND pin of the device | 2.8 | 2.88 | 2.98 | V | |
ILNOM | Continuous load current, per channel | All channels enabled, TAMB = 85°C | 1.6 | A | |||
Two channels enabled, TAMB = 85°C | 2.5 | A | |||||
IOUT,LEAKX | Leakage current from OUT to GND in OFF state | Vs = VOUT < 36 V, Switch and all diagnostics disabled, measured into the OUTx pin | 40 | µA | |||
IOUT(OFF) | Output leakage current (per channel) | VS <= 36 V, VOUT = 0 Channel disabled, diagnostics disabled Tj <= 125°C |
0 | 0.8 | 10 | µA | |
VDD IQ | VDD quiescent current, all diagnostics disabled, external VDD | VS ≤ 36 V, VDD = 5.5 V All channels enabled, IOUTx = 0 A |
1.85 | 2.1 | mA | ||
VS IQ | VS quiescent current, internal VDD | VS ≤ 36 V, All channels enabled, IOUTx = 0 A |
4.9 | 5.6 | mA | ||
VS IQ | VS quiescent current, external VDD | VS ≤ 36 V, VDD = 3.0 V All channels enabled, IOUTx = 0 A |
2.0 | 2.45 | mA | ||
Ileak_LG | Leakage current out of the output pins with the GND of IC disconnected, Load ground connected to supply ground | VS≤ 30 V, VDD = 5.5 V, RL = 24 Ω All channels enabled |
0.8 | 0.9 | mA | ||
RON CHARACTERISTICS | |||||||
RON | On-resistance (Includes MOSFET and package) |
10 V ≤ VS ≤ 36 V, IOUT1 = IOUT2 = 200 mA | TJ = 25°C | 72 | mΩ | ||
TJ = 125°C | 110 | mΩ | |||||
On-resistance when 2 channels are paralleled (Includes MOSFET and package) |
10 V ≤ VS ≤ 36 V, IOUT1 = IOUT2 > 200 mA. VOUT1 tied to VOUT2 |
TJ = 25°C | 33 | mΩ | |||
TJ = 125°C | 55 | mΩ | |||||
VDD_REG CHARACTERISTICS | |||||||
VVDD | VDD Output voltage (Internal regulator enabled) | 6 V ≤ VS ≤ 36 V, IVDD < 20 mA | Includes load and line regulation across the range. | 3.1 | 3.3 | 3.6 | V |
LRVDD | Load regulation of internal VDD regulator when enabled | 6 V ≤ VS ≤ 36 V, IVDD < 20 mA | 0.95 | V/A | |||
LRtran_VDD | Load transient regulation of internal VDD regulator when enabled | 6 V ≤ VS ≤ 36 V, IVDD <step from 5 mA to 15 mA in 10 μs | 1 uF | 10 | mV | ||
ICL_VDD | Current Limit of internal regulator | 6 V ≤ VS ≤ 36 V | 25 | 50 | mA | ||
CURRENT LIMIT CHARACTERISTICS | |||||||
ICLx | CHx ICL current limitation level, H version | Regulated current at short circuit RL < 200 mohms when Enabled. VDD = 3.3 V. | Setting = 2.26 A | 2.01 | 2.26 | 2.88 | A |
Setting = 1.9 A | 1.6 | 1.9 | 2.3 | A | |||
Setting = 1.52 A | 1.28 | 1.52 | 1.76 | A | |||
Setting = 1.15 A | 0.92 | 1.15 | 1.38 | A | |||
Settting = 0.86 A | 0.74 | 0.86 | 0.98 | A | |||
Setting = 0.67 A | 0.57 | 0.67 | 0.77 | A | |||
Setting = 0.48 A | 0.38 | 0.48 | 0.57 | A | |||
Setting = 0.29 A | 0.22 | 0.29 | 0.39 | A | |||
ICLx | CHx ICL current limitation level | Regulated current at short circuit RL < 200 mohms when Enabled. VDD = 3.3 V. | Setting = 1.9 A | 1.6 | 1.9 | 2.3 | A |
Setting = 1.6 A | 1.35 | 1.6 | 1.85 | A | |||
Setting = 1.25 A | 1 | 1.25 | 1.5 | A | |||
Setting = 1 A | 0.85 | 1 | 1.15 | A | |||
Setting = 0.72 A | 0.62 | 0.72 | 0.82 | A | |||
Setting = 0.56 A | 0.47 | 0.56 | 0.63 | A | |||
Setting = 0.4 A | 0.32 | 0.4 | 0.47 | A | |||
Setting = 0.25 A | 0.19 | 0.25 | 0.33 | A | |||
ICL_PK1 | CHx Peak current enabling into permanent short | TJ = -40°C to 125°C, VS = 24V | Settting = 1.0A | 2.80 | A | ||
ICL_PK2 | CHx Peak current threshold when short is applied while switch enabled | TJ = -40°C to 125°C VS = 24V, Minimum inductance = 2.2 uH | Settting = 1.0A | 8 | A | ||
FAULT CHARACTERISTICS | |||||||
IWB_OFF | Off State Wirebreak or Open-load (OL) detection internal pullup current | Switch disabled, DIAG_EN = HIGH | 38 | 51 | 64 | µA | |
VWB_OFF_TH | Off state WireBreak (WB) or Open-load (OL) detection voltage | Channel Disabled, off-state wire-break diagnostics enabled | 5.6 | 6 | 6.5 | V | |
TABS | Thermal shutdown | 160 | 185 | 210 | °C | ||
THYS | Thermal shutdown hysteresis | 20 | 27 | 35 | °C | ||
Vol_FLT | Fault low-output voltage | IFLT = 2 mA, sink current into the pin | 0.4 | V | |||
tRETRY | Retry time | Time from thermal shutdown until switch re-enable. | 0.6 | ms | |||
DIGITAL INPUT PIN CHARACTERISTIC | |||||||
VIH, DIG | DIG pin Input voltage high-level | 3.0 V ≤ VDD ≤ 5.5 V | 0.7 × VVDD | V | |||
VIL, DIG | DIG pin Input voltage low-level | 3.0 V ≤ VDD ≤ 5.5 V | 0.3 × VVDD | V | |||
RREG_EN | Internal pullup resistance for REG_EN pin | 1 | MΩ | ||||
RDIGx | Internal pulldown resistor | 0.7 | 1 | 2.0 | MΩ | ||
IIH, DIG | Input current high-level | VDIG = 5 V | 5 | µA | |||
DIGITAL OUTPUT PIN CHARACTERISTICS | |||||||
VOL_ST | Output Logic Low Voltage | ST Pin current = –4 mA | 0.4 | V |