SNVSCW4A May 2025 – September 2025 TPS37100
PRODMIX
This design requires voltage supervision on a 48V battery voltage rail with possibility of the 48V battery rail rising up as high as 100V. The undervoltage fault occurs when the power supply voltage drops below 40V.
| PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
|---|---|---|
| Power Rail Voltage Supervision | Monitor 48V power supply for undervoltage condition, trigger a undervoltage fault at 40V. | TPS3710x provides undervoltage monitoring up to 100V. |
| Maximum Input Power | Operate with power supply input up to 100V. | The TPS3710x VDD, SENSE, OUT A pin can support a VDD of up to 105V. |
| Output logic voltage | Open-Drain Output Topology | OUT A and OUT B are both open-drain outputs. |
| Maximum system current consumption | 1mA max when power supply is at 48V typical | TPS3710x allows for IQ to remain low with support of up to 100V. The Adjustable variant does require external resistors which increases the power consumption. A fixed threshold variant does not require external resistors which decreases the power consumption. |
| Always on monitor | Maximum voltage monitor accuracy of 1.5%. | The TPS3710x has 0.8% maximum voltage monitor accuracy. |
| Feature | ADC monitoring for telemetry | The TPS3710x has a AOUT pin that can be sampled by an ADC for voltage telemetry. |