SNVSCW4A May 2025 – September 2025 TPS37100
PRODMIX
This application is intended for the initial power stage in applications with the 48V batteries. Variation of the battery voltage is common between 40V and 55V. Furthermore, load transients can cause voltage spikes up to 100V. In this design example, we are highlighting the ability for low power, direct off-battery voltage supervision with capabilities to handle 100V transients.
Figure 8-1 illustrates an example of how the TPS37100 is monitoring the battery voltage while being powered by the same rail.