SNVSCW4A May 2025 – September 2025 TPS37100
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD | ||||||
| VDD | Supply Voltage | 3 | 105 | V | ||
| UVLO (1) | Undervoltage Lockout | VDD Falling below VDD (MIN) | 2.6 | V | ||
| UVLO(HYS) (1) | Undervoltage Lockout Hysteresis | VDD Rising above VDD (MIN) | 400 | mV | ||
| VPOR | Power on Reset
Voltage (2) OUT_A |
VOL(MAX) = 300mV IOUT A(Sink) = 15µA |
1.4 | V | ||
| VPOR | Power on Reset
Voltage (2) OUT_B |
VOL(MAX) = 300mV IOUT B (Sink) = 15µA |
1.4 | V | ||
| IDD | Supply current into VDD pin | VDD (MIN) ≤ VDD ≤ VDD (MAX) Analog out = disabled |
5 | 13 | µA | |
| IDD | Supply current into VDD pin | VDD
(MIN) ≤ VDD ≤ VDD (MAX) Analog out = enabled IAOUT = 0µA |
9 | 18 | µA | |
| SENSE (Input) | ||||||
| ISENSE | Input current | VIT =
800mV |
300 | nA | ||
| ISENSE | Input current | VIT =
18V to 105V |
1.5 | 8 | µA | |
| VITN | Input
Threshold Negative (VITN) |
VITN = 18V to 105V | -1.1 | 1.1 | % | |
| VITN = 800mV | -0.8 | 0.8 | % | |||
| VITP | Input
Threshold Positive (VITP) |
VITP = 18V to 105V | -1.1 | 1.1 | % | |
| VITP = 800mV | -0.8 | 0.8 | % | |||
| VHYS | Hysteresis Accuracy (3) | VIT =
18V to 105V VHYS Range = 1% |
1 | 1.5 | % | |
| VHYS | Hysteresis Accuracy (3) | VIT =
800mV VHYS Range = 1% |
1 | 1.8 | % | |
| VHYS | Hysteresis Accuracy (3) | VIT =
18V to 105V VHYS Range = 5% |
4.5 | 5 | 6 | % |
| VHYS | Hysteresis Accuracy (3) | VIT =
800mV VHYS Range = 5% |
4.5 | 5 | 6 | % |
| VHYS | Hysteresis Accuracy (3) | VIT =
18V to 105V VHYS Range = 10% |
9 | 10 | 11 | % |
| VHYS | Hysteresis Accuracy (3) | VIT =
800mV VHYS Range = 10% |
9 | 10 | 11 | % |
| OUT A and OUT B (Output) | ||||||
| Ilkg(OUT A) | Open-Drain leakage | VOUT A
= 5.5V VITN < VSENSE < VITP |
900 | nA | ||
| VOUT A
= 105V VITN < VSENSE < VITP |
900 | nA | ||||
| VOL(OUT A) | Low level output voltage | 3V ≤ VDD ≤ 105V IOUT A = 2.7mA |
350 | mV | ||
| Ilkg(OUT B) | Open-Drain leakage | VOUT B
= 5.5V VITN < VSENSE < VITP |
300 | nA | ||
| VOL(OUT B) | Low level output voltage | 3V ≤ VDD ≤ 105V IOUT B = 5mA |
300 | mV | ||
| Capacitor Timing (CTS, CTR) | ||||||
| RCTR | Internal resistance (CTR) | 2960 | 3700 | 4440 | Kohm | |
| RCTS | Internal resistance (CTS) | 2960 | 3700 | 4440 | Kohm | |
| Analog Out | ||||||
| IOUT | Output buffer current, sink & source | -20 | +20 | µA | ||
| ISC | Short circuit current. | 450 | µA | |||
| Slew Rate | Slew Rate for current | 50 | mA/ms | |||
| VIL_EN | 500 | mV | ||||
| VIH_EN | 1300 | mV | ||||
| VAOUT(Min) | AOUT Range | 0.35 | V | |||
| VAOUT(Max) | AOUT Range | VDD - VDO < 5V | VDD-VDO | V | ||
| VAOUT(Max) | AOUT Range | VDD - VDO ≥ 5V | 5 | V | ||
| VDO | Voltage dropout | IAOUT = 0µA | 0.41 | V | ||
| VDO | Voltage dropout | IAOUT = 20µA | 0.41 | V | ||
| Accuracy 25℃ | IAOUT =
0µA, TA = 25℃ Analog Out Scale = 0.75 |
-0.3 | 0.3 | % | ||
| Accuracy over Temp | IAOUT =
0µA 3V > VAOUT ≥ 0.5V |
-1 | 1 | % | ||
| Accuracy over Temp | IAOUT =
0µA 0.5V ≥ VAOUT |
-2 | 2 | % | ||
| Line Regulation | VDD = 3V to 105V | -0.1 | 0.1 | % | ||
| Load Regulation (source) | IAOUT = 0µA to 20µA | 0.03 | %/uA | |||
| Load Regulation (sink) | IAOUT = 0µA to -20µA | 0.03 | %/uA | |||
| COUT | Output buffer capacitor for stability | ESR = 5mΩ to 20mΩ | 0.07 | 0.1 | 0.13 | µF |
| Response time | 90% of SENSE input to 0.7% accuracy of VAOUT | 2 | ms | |||
| Turn-on (EN) Time | IAOUT = 0µA, | 1.5 | ms | |||
| Ilkg(BIST_OD) | Open-Drain leakage | VBIST =
5.5V VITN < VSENSE < VITP |
300 | nA | ||
| VBIST_OL | Low level output voltage | 3V ≤ VDD ≤ 105V IBIST (Sink) = 5mA |
300 | mV | ||
| VBIST_EN | BIST_EN pin logic low input | 500 | mV | |||
| VBIST_EN | BIST_EN pin logic high input | 1300 | mV | |||