SNVSCW4A May 2025 – September 2025 TPS37100
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Common timing parameters | ||||||
| tGI_SNS | Sense Glitch(1) | 10% overdrive, Fixed threshold, CTS = Disabled | 1.2 | µs | ||
| tGI_SNS | Sense Glitch(1) | 10% overdrive, Fixed threshold, CTS = Enabled, CTS = 20pF | 65 | µs | ||