SLVS165O April 1998 – March 2025 TPS3820 , TPS3823 , TPS3824 , TPS3825 , TPS3828
PRODUCTION DATA
The TPS382x family of devices are very small supervisory circuits that monitor fixed supply voltages of 2.5V, 3V, 3.3V, and 5V. The TPS382x family operates from 1.1V to 5.5V. Orderable options include versions with either push-pull or open-drain outputs, versions that use active-high or active-low logic for output signals, versions with a manual reset pin, and versions with a watchdog timer. See the Device Comparison Table for an overview of device options.