SLUS772G March 2008 – June 2020 TPS40210 , TPS40211
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The duty cycle of the main switching MOSFET is estimated using Equation 32 and Equation 33.

Using an estimated forward drop (VFD) of 0.5 V for a schottky rectifier diode, the approximate duty cycle is 42.9% (minimum) to 67.3% (maximum).