SLVSH18C December 2024 – October 2026 TPS4HC120-Q1
PRODUCTION DATA
When the load current going through the channel is below the ILPM,enter threshold on all active channels and diagnostics are turned off (DIAG_EN is low) for longer than tSTBY, the device automatically enters into LPM. This means that the digital core is turned off and the charge pump strength is reduced to reduce the quiescent current to IQ,LPM.
All the requirements below need to be met for the device to enter the LPM automatically: