SLVSEY3C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN(1) | 4.5 | 24 | V | |
VBST | –0.3 | 29 | V | ||
VBST-SW | –0.3 | 5.5 | V | ||
EN, MODE, FB, SS | –0.3 | 5.5 | V | ||
PGND, AGND | –0.3 | 0.3 | V | ||
Output voltage | SW | –2 | 24 | V | |
SW (10-ns transient) | –3 | 26 | V | ||
PGOOD | –0.3 | 5.5 | V | ||
IOUT | Output current | 8 | A | ||
TJ | Operating junction temperature | –40 | 125 | °C |