SLVSEY3C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS51396A is intended to be powered by a well regulated dc voltage. The input voltage range is 4.5 to 24 V. TPS51396A is a buck converter. The input supply voltage must be greater than the desired output voltage for proper operation. Input supply current must be appropriate for the desired output current. If the input voltage supply is located far from the TPS51396A circuit, additional input bulk capacitance is recommended, typical values are 100 μF to 470 μF.