SLVS757E March 2007 – July 2022 TPS5450
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device is designed to operate from an input voltage supply range between 5.5 V and 36 V. This input supply should be well regulated. If the input supply is located more than a few inches from the TPS5450 converter additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic capacitor with a value of 100 μF is a typical choice.