| CMD Address | F0h |
| Write Transaction: | NA |
| Read Transaction: | Read Word |
| Format: | Unsigned Binary (2 bytes) |
| Phased: | No |
| NVM Back-up: | EEPROM |
| Updates: | At boot-up, and following NVM Store/Restore operations. |
NVM_CHECKSUM reports the CRC-16 (polynomial 0x8005) checksum for the current NVM settings.
Figure 6-92 (F0h) MFR_SPECIFIC_32 (NVM_CHECKSUM) Register Map| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| NVM_CHECKSUM |
|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| NVM_CHECKSUM |
| LEGEND: R/W = Read/Write; R = Read only |
Table 6-103 Register Field Descriptions| Bit | Field | Access | Reset | Description |
|---|
| 15:0 | NVM_ CHECKSUM | R | Per NVM Settings | CRC16 for EEPROM settings. |