SLUSF28 November 2023 TPS546A24S
PRODUCTION DATA
| CMD Address | 8Bh |
| Write Transaction: | N/A |
| Read Transaction: | Read Word |
| Format: | ULINEAR16 per VOUT_MODE. |
| Phased: | Yes |
| NVM Back-up: | No |
| Update Rate: | 1 ms |
| Supported Range | 0 V to 6.0 V |
The READ_VOUT command returns the actual, measured output voltage.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| READ_VOUT | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| READ_VOUT | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:0 | READ_ VOUT | RW | Current Status | Output voltage reading, per VOUT_ MODE |
READ_VOUT will report the voltage at the VOSNS pin with respect to AGND when a device is configured as a loop follower (GOSNS = BP1V5). In this configuration, VOUT_SCALE_LOOP is ignored and VOSNS must be externally scaled to maintain a voltage between 0 V and 0.75 V for proper reporting of the VOSNS voltage.
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPS546A24S responds as follows: