Design example specifications:
- Number of phases, Nph:
3
- Conversion Input voltage,
VIN range: 5 V +/- 10%
- Converter Output Voltage
VOUT = 0.875 +/- 3% V (including DC and AC)
- Load Current, ICC(max)
= 50 A
- Voltage Rise time (at start-up)
> 100µs
- Load Transient step = 36A
- Load Transient Slew rate =
36A/µs
- Effective Switching Frequency
> 2.0 MHz