SLUSDL4 February 2020 TPS59632-Q1
PRODUCTION DATA
The minimum input voltage is limited by the number of input phases, the switching frequency and the output voltage. The minimum input voltage increases with required maximum output voltage and switching frequency. See Table 7-1 for limits in 3-phase operating mode and Table 7-2 for limits in 2-phase operating mode . In 1-phase mode, the operation is limited by controller's capability to 2.5 V for all output voltages and switching frequency.
VOUT,MAX (V) | FSW (kHz) | VIN, MIN (V) |
---|---|---|
0.8 | 800 | 3.6 |
1000 | 4.0 | |
0.9 | 800 | 4.0 |
1000 | 4.5 | |
1.0 | 800 | 4.5 |
1000 | 5.0 |
VOUT,MAX (V) | FSW (kHz) | VIN, MIN (V) |
---|---|---|
0.8 | 1000 | 2.5 |
0.9 | 1000 | 2.5 |
1.0 | 1000 | 2.8 |