Home Power management DC/DC switching regulators DC/DC controllers

TPS59632-Q1

ACTIVE

Product details

Rating Automotive Topology Multiphase Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 1.52 Vout (min) (V) 0.5 Control mode D-CAP+ Features Adjustable current limit, Enable, I2C, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Duty cycle (max) (%) 51 Iq (typ) (A) 0.0036 Number of phases 3 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Multiphase Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 1.52 Vout (min) (V) 0.5 Control mode D-CAP+ Features Adjustable current limit, Enable, I2C, Light Load Efficiency, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Duty cycle (max) (%) 51 Iq (typ) (A) 0.0036 Number of phases 3 Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Human body model ESD classification level H2
    • Charged device model ESD classification level C3B
  • Selectable phase count: 3, 2, or 1
  • 2.5-V to 24-V conversion voltage range (Phase count, switching frequency and maximum output voltage limitations apply)
  • 7-Bit DAC voltage range: 0.50 V to 1.52 V
  • Pre-set boot with DAC voltage of 0.800 V
  • Accurate, adjustable DC load line (droop) or zero slope load-line
  • D-CAP+™ control for fast transient response
  • Patented AutoBalance™ phase balancing
  • 8 Switching frequency settings from 300 kHz to 1 MHz
  • 8 independent levels of Output voltage overshoot reduction (OSR) and undershoot reduction (USR)
  • Selectable 8-level current limit
  • Load current monitor (Analog and Digital)
  • Selectable 8-level voltage slew rate
  • Optimized efficiency at light and heavy loads
  • I2C interface for VID control, phase management and telemetry with 8 device addresses
  • 5-mm x 5-mm, 32-Pin, 0.5-mm pitch QFN power-pad package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Human body model ESD classification level H2
    • Charged device model ESD classification level C3B
  • Selectable phase count: 3, 2, or 1
  • 2.5-V to 24-V conversion voltage range (Phase count, switching frequency and maximum output voltage limitations apply)
  • 7-Bit DAC voltage range: 0.50 V to 1.52 V
  • Pre-set boot with DAC voltage of 0.800 V
  • Accurate, adjustable DC load line (droop) or zero slope load-line
  • D-CAP+™ control for fast transient response
  • Patented AutoBalance™ phase balancing
  • 8 Switching frequency settings from 300 kHz to 1 MHz
  • 8 independent levels of Output voltage overshoot reduction (OSR) and undershoot reduction (USR)
  • Selectable 8-level current limit
  • Load current monitor (Analog and Digital)
  • Selectable 8-level voltage slew rate
  • Optimized efficiency at light and heavy loads
  • I2C interface for VID control, phase management and telemetry with 8 device addresses
  • 5-mm x 5-mm, 32-Pin, 0.5-mm pitch QFN power-pad package with wettable flanks

The TPS59632-Q1 device is a three-phase driverless step-down controller with advanced features such as D-CAP+™ control architecture with output voltage overshoot reduction (OSR) and undershoot reduction (USR) providing very fast transient response, lowest output capacitance, and high efficiency. The device supports I2C for dynamic control of the output voltage, phase management for optimized efficiency and current monitor telemetry. The TPS59603-Q1 MOSFET gate driver is designed specifically to accompany this controller to drive the synchronous buck converter powerstage MOSFETs. The TPS59632-Q1 device is packaged in a 5-mm by 5-mm space saving, thermally-enhanced 32-pin, 0.5-mm pitch QFN and is rated to operate at a range between –40°C and 125°C.

The TPS59632-Q1 device is a three-phase driverless step-down controller with advanced features such as D-CAP+™ control architecture with output voltage overshoot reduction (OSR) and undershoot reduction (USR) providing very fast transient response, lowest output capacitance, and high efficiency. The device supports I2C for dynamic control of the output voltage, phase management for optimized efficiency and current monitor telemetry. The TPS59603-Q1 MOSFET gate driver is designed specifically to accompany this controller to drive the synchronous buck converter powerstage MOSFETs. The TPS59632-Q1 device is packaged in a 5-mm by 5-mm space saving, thermally-enhanced 32-pin, 0.5-mm pitch QFN and is rated to operate at a range between –40°C and 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS59632-Q1 2.5-V To 24-V, 3-, 2-, and 1-Phase Step-Down Driverless Controller for Automotive ADAS Applications datasheet PDF | HTML Jan 10, 2019
Application note Mobileye EyeQ5: High Core Rail Power-Supply Design Using TPS596xx-Q1 PDF | HTML Sep 3, 2020
Application note Mobileye EyeQ5: Mid-Low Vcc Core Rail Power-Supply Design Using TPS596xx-Q1 Sep 3, 2020
Application note Mobileye EyeQ5: Mid Core Rail Power-Supply Design Using TPS59632-Q1, TPS59603-Q1 PDF | HTML Sep 3, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS59632Q1EVM-057 — 3-phase, 60-A, DCAP+, DC/DC stepdown controller evaluation module for automotive Vcore applicatio

The TPS59632Q1EVM evaluation module (EVM) allows users to evaluate The TPS59632Q1 controller. The Controller is three phase, D-CAP+ synchronous buck driverless control with I²C Interface. The EVM operates using an input converion voltage supply between 3.0 V and 6 V. The controller requires a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP21966 — Automotive, 1.1-V, 60-A 3-phase synchronous buck reference design

This synchronous buck converter reference design was designed for a high current automotive engine control unit (ECU). This design combines the TPS59632-Q1, 24-V, 3-phase step-down driverless controller and state-of-the-art automotive DrMOS. Its compact size and high efficiency make it ideal for (...)
Supported products & hardware
Reference design

TIPA-050006 — EyeQ5 high-core rail power-supply design using TPS59632-Q1 and TPS59603-Q1

Automotive applications such as autonomous driving assist systems (ADAS) use ADAS domain controller processors such as Mobileye EyeQ5®. These are sophisticated processors which require a very high amount of current at very low voltages. These processors also require very fast transient response of (...)

Supported products & hardware
Reference design

TIPA-050007 — EyeQ5 mid-core rail power-supply design using TPS59632-Q1 and TPS59603-Q1

Automotive applications such as autonomous driving assist systems (ADAS) use ADAS domain controller processors such as Mobileye EyeQ5®. These are sophisticated processors which require a very high amount of current at very low voltages. These processors also require very fast transient response of (...)

Supported products & hardware
Reference design

TIPA-050008 — EyeQ5 mid-lowVcc core rail power-supply design using TPS59632-Q1 and TPS59603-Q1

Automotive applications such as autonomous driving assist systems (ADAS) use ADAS domain controller processors such as Mobileye EyeQ5®. These are sophisticated processors which require a very high amount of current at very low voltages. These processors also require very fast transient response of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos