SNVSAF4C October 2015 – February 2021 TPS61193
PRODUCTION DATA
When LED string voltage can be above or below VIN voltage, SEPIC configuration can be used. In this example, two separate coils are used for SEPIC. This can enable lower height external components to be used, compared to a coupled coil solution. On the other hand, coupled coil typically maximizes the efficiency. Also, in this example, an external clock is used to synchronize SEPIC switching frequency. External clock input can be modulated to spread switching frequency spectrum.
Figure 8-6 SEPIC Mode, 3
Strings, 100-mA/String Configuration