SLVSDU1K August 2018 – July 2025 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1
PRODUCTION DATA
This pin allows to set two different parameters independently:
A resistor from COMP/FSET to GND changes the compensation as well as the switching frequency. The change in compensation allows you to adapt the device to different values of output capacitance. The resistor must be placed close to the pin to keep the parasitic capacitance on the pin to a minimum. The compensation setting is sampled at start-up of the converter, so a change in the resistor during operation only has an effect on the switching frequency but not on the compensation.
To save external components, the pin can also be directly tied to VIN or GND to set a pre-defined switching frequency / compensation. Do not leave the pin floating.
The switching frequency has to be selected based on the input voltage and the output voltage to meet the specifications for the minimum on-time and minimum off-time.
For example: VIN = 5 V, VOUT = 1 V --> duty cycle (DC) = 1 V / 5 V = 0.2
The compensation range has to be chosen based on the minimum capacitance used. The capacitance can be increased from the minimum value as given in Table 8-1 and Table 8-2, up to the maximum of 470 µF in all of the three compensation ranges. If the capacitance of an output changes during operation, for example, when load switches are used to connect or disconnect parts of the circuitry, the compensation has to be chosen for the minimum capacitance on the output. With large output capacitance, the compensation must be done based on that large capacitance to get the best load transient response. Compensating for large output capacitance but placing less capacitance on the output can lead to instability.
The switching frequency for the different compensation setting is determined by the following equations.
For compensation (comp) setting 1:

For compensation (comp) setting 2:

For compensation (comp) setting 3:

| COMPENSATION | RCF | SWITCHING FREQUENCY | MINIMUM OUTPUT CAPACITANCE FOR VOUT < 1 V | MINIMUM OUTPUT CAPACITANCE FOR 1 V ≤ VOUT < 3.3 V | MINIMUM OUTPUT CAPACITANCE FOR VOUT ≥ 3.3 V |
|---|---|---|---|---|---|
| for smallest output capacitance (comp setting 1) | 10 kΩ ... 4.5 kΩ | 1.8 MHz (10 kΩ) ... 4 MHz (4.5 kΩ) according to Equation 1 | 53 µF | 32 µF | 27 µF |
| for medium output capacitance (comp setting 2) | 33 kΩ ... 15 kΩ | 1.8 MHz (33 kΩ) ... 4 MHz (15 kΩ) according to Equation 2 | 100 µF | 60 µF | 50 µF |
| for large output capacitance (comp setting 3) | 100 kΩ ... 45 kΩ | 1.8 MHz (100 kΩ) ... 4 MHz (45 kΩ) according to Equation 3 | 200 µF | 120 µF | 100 µF |
| for smallest output capacitance (comp setting 1) | tied to GND | internally fixed 2.25 MHz | 53 µF | 32 µF | 27 µF |
| for large output capacitance (comp setting 3) | tied to VIN | internally fixed 2.25 MHz | 200 µF | 120 µF | 100 µF |
| COMPENSATION | RCF | SWITCHING FREQUENCY | MINIMUM OUTPUT CAPACITANCE FOR VOUT < 1 V | MINIMUM OUTPUT CAPACITANCE FOR 1 V ≤ VOUT < 3.3 V | MINIMUM OUTPUT CAPACITANCE FOR VOUT ≥ 3.3 V |
|---|---|---|---|---|---|
| for smallest output capacitance (comp setting 1) | 10 kΩ ... 4.5 kΩ | 1.8 MHz (10 kΩ) ... 4 MHz (4.5 kΩ) according to Equation 1 | 30 µF | 18 µF | 15 µF |
| for medium output capacitance (comp setting 2) | 33 kΩ ... 15 kΩ | 1.8 MHz (33 kΩ) ... 4 MHz (15 kΩ) according to Equation 2 | 60 µF | 36 µF | 30 µF |
| for large output capacitance (comp setting 3) | 100 kΩ ... 45 kΩ | 1.8MHz (100 kΩ) ...4 MHz (45 kΩ) according to Equation 3 | 130 µF | 80 µF | 68 µF |
| for smallest output capacitance (comp setting 1) | tied to GND | internally fixed 2.25 MHz | 30 µF | 18 µF | 15 µF |
| for large output capacitance (comp setting 3) | tied to VIN | internally fixed 2.25 MHz | 130 µF | 80 µF | 68 µF |
Refer to Section 9.1.3.2 for further details on the output capacitance required depending on the output voltage.
A too high resistor value for RCF is decoded as "tied to VIN", a value below the lowest range is decoded as "tied to GND". The minimum output capacitance in Table 8-1 and Table 8-2 is for capacitors close to the output of the device. If the capacitance is distributed, a lower compensation setting can be required. All values are effective capacitance, including all tolerances, aging, dc bias effect, and so forth.