SLVSDU1K August 2018 – July 2025 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1
PRODUCTION DATA
The TPS6281x-Q1 can be externally synchronized by applying an external clock on the MODE/SYNC pin. There is no need for any additional circuitry as long as the input signal meets the requirements given in the electrical specifications. The clock can be applied, removed during operation, allowing the user to switch from an externally-defined fixed frequency to power-save mode or to internal fixed frequency operation. The value of the RCF resistor must be chosen so that the internally defined frequency and the externally applied frequency are close to each other. This action makes sure of a smooth transition from internal to external frequency and vice versa.
Figure 9-60 Schematic Using External Synchronization
| VIN = 5 V | RCF = 8.06 kΩ | IOUT = 0.1 A |
| VOUT = 1.8 V | fEXT = 2.5 MHz |

| VIN = 5 V | RCF = 8.06 kΩ | IOUT = 1 A |
| VOUT = 1.8 V | fEXT = 2.5 MHz |