SLUSDO4A August 2020 – March 2021 TPS628510 , TPS628511 , TPS628512
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.7 | 6 | V | |
VOUT | Output voltage range | 0.6 | 5.5 | V | |
L | Effective inductance | 0.32 | 0.47 | 1.2 | μH |
COUT | Effective output capacitance(1) | 8 | 10 | 200 | μF |
CIN | Effective input capacitance(1) | 5 | 10 | μF | |
ISINK_PG | Sink current at PG pin | 0 | 2 | mA | |
TJ | Junction temperature | –40 | 150 | °C |