SLVSCE6D December 2013 – August 2025 TPS709-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS709-Q1 uses a PMOS-pass transistor to achieve low dropout. When (VIN – VOUT) is less than the dropout voltage (VDO), the PMOS-pass transistor is in the linear region of operation and the input-to-output resistance is the RDS(ON) of the PMOS-pass transistor. VDO approximately scales with the output current because the PMOS transistor functions like a resistor in dropout.
The ground pin current of many linear voltage regulators increases substantially when the device is operated in dropout. This increase in ground pin current while operating in dropout can be several orders of magnitude larger than when the device is not in dropout. The TPS709-Q1 employs a special control loop that limits the increase in ground pin current while operating in dropout. This functionality allows for the most efficient operation while in dropout conditions that can greatly increase battery run times.