SLVSCE6D December 2013 – August 2025 TPS709-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 4-1 DBV Package, SOT-23-5 (Top
View)
Figure 4-2 DRV Package, WSON-6 (Top
View)| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| DRV | DBV | |||
| EN | 4 | 3 | I | Enable pin. Driving this pin high enables the device. Driving this pin low puts the device into low current shutdown. This pin can be left floating to enable the device. The maximum voltage must remain below 6.5 V. |
| GND | 3 | 2 | — | Ground |
| IN | 6 | 1 | I | Unregulated input to the device |
| NC | 2, 5 | 4 | — | No internal connection |
| OUT | 1 | 5 | O | Regulated output voltage. Connect a small 2.2-µF or greater ceramic capacitor from this pin to ground to assure stability. |
| Thermal pad | — | — | The
thermal pad is electrically connected to the GND node. Connect to the GND plane for improved thermal performance. |
|