SLVSCE6D December 2013 – August 2025 TPS709-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS709-Q1 devices are stable with output capacitors with an effective capacitance of 2.0 μF or greater for output voltages below 1.5 V. For output voltages equal or greater than 1.5 V, the minimum effective capacitance for stability is 1.5 µF. The maximum capacitance for stability is 47 µF. The equivalent series resistance (ESR) of the output capacitor must be between 0 Ω and 0.2 Ω for stability.
The effective capacitance is the minimum capacitance value of a capacitor after taking into account variations resulting from tolerances, temperature, and dc bias effects. X5R- and X7R-type ceramic capacitors are recommended because these capacitors have minimal variation in value and ESR over temperature.
Although an input capacitor is not required for stability, good analog design practice is to connect a 0.1-µF to
2.2-µF capacitor from IN to GND. This capacitor counteracts reactive input sources and improves transient response, input ripple rejection, and PSRR.