SLVSCE6C December 2013 – June 2018 TPS709-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS709-Q1 consumes low quiescent current and delivers excellent line and load transient performance. This performance, combined with low noise and good PSRR with little (VIN – VOUT) headroom, makes these devices ideal for RF portable applications, current limit, and thermal protection. The TPS709-Q1 devices are specified from –40°C to 125°C.