SBVS123C December 2008 – March 2025 TPS737-Q1
PRODUCTION DATA
An input capacitor is not required for stability. However, if input impedance is very low, connect a 0.1µF to 1µF low equivalent series resistance (ESR) capacitor across the input supply near the regulator. This capacitor counteracts reactive input sources and improves transient response, noise rejection, and ripple rejection. A higher-value capacitor is potentially necessary if large, fast rise-time load transients are anticipated or if the device is located several inches from the power source.
The TPS737-Q1 requires a 1µF output capacitor for stability. The device is designed to be stable for all available types and values of capacitors. In applications where multiple low ESR capacitors are in parallel, ringing potentially occurs when the product of COUT and total ESR drops below 50nF × Ω. Total ESR includes all parasitic resistances, including capacitor ESR and board, socket, and solder joint resistance. In most applications, the sum of capacitor ESR and trace resistance meets this requirement.