SBVS123C December 2008 – March 2025 TPS737-Q1
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 5 | I | Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. See the Enable Pin and Shutdown section for more details. Do not leave EN floating. Connect EN to IN if this pin is not used. |
| FB | 3 | I | Adjustable voltage version only. This pin is the input to the control loop error amplifier, and is used to set the output voltage of the device. |
| GND | 4, Pad | G | Ground |
| IN | 8 | I | Unregulated input supply |
| NR | 3 | — | Fixed voltage versions only. Connecting an external capacitor to this pin bypasses noise generated by the internal band-gap, reducing output noise to very low levels. |
| OUT | 1 | O | Regulator output. A 1µF or larger capacitor of any type is required for stability. |
| NC | 2, 6, 7 | — | No internal connection |