SLVS351Q September 2002 – June 2025 TPS796
PRODUCTION DATA
The TPS796 low-dropout (LDO) low-power linear voltage regulator features high power-supply rejection ratio (PSRR), low-noise, fast start-up, and excellent line and load transient responses in small outline, 3mm × 3mm VSON, SOT223-6, and TO-263 packages. Tis device is stable with a small, 1μF ceramic capacitor on the output. The TPS796 offers low dropout voltages (for example, 220mV at 1A). Applications with analog components that are noise sensitive (such as portable RF electronics) benefit from the high-PSRR, low-noise features, and need fast response time.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TPS796 | DRB (VSON, 8) | 3mm × 3mm |
| DCQ (SOT-223, 6) | 6.5mm × 7.06mm | |
| KTT (TO-263, 5) | 10.16mm × 15.24mm |