SLVS351Q September 2002 – June 2025 TPS796
PRODUCTION DATA
For this design example, a fixed 3.3V device is selected. The device is powered with a 4.3V rail, to maintain a 1V headroom between VIN and VOUT to make sure the device stays in regulation under all load and temperature conditions for the design. The load requires a minimum of 600mA up to 1A with a PSRR of 40dB at 100kHz.