SBVS233B January 2016 – June 2021 TPS7A84
PRODUCTION DATA
The operational area of an LDO is limited by the dropout voltage, output current, junction temperature, and input voltage. The recommended area for continuous operation for a linear regulator can be separated into the following parts, and is shown in Figure 8-13:
Figure 8-13 Continuous Operation Slope Region DescriptionFigure 8-14 to Figure 8-19 show the recommended area of operation curves for this device on a JEDEC-standard high-K board with a RθJA = 35.4°C/W, as given in the Section 6.5 table.
Figure 8-14 Recommended Area for
Continuous Operation for VOUT = 0.9 V With Bias
Figure 8-16 Recommended Area for Continuous Operation for VOUT = 1.8 V
Figure 8-18 Recommended Area for Continuous Operation for VOUT = 3.3 V
Figure 8-15 Recommended Area for
Continuous Operation for VOUT = 1.2 V With Bias
Figure 8-17 Recommended Area for Continuous Operation for VOUT = 2.5 V
Figure 8-19 Recommended Area for Continuous Operation for VOUT = 5.0 V