SNVSCE7A January 2024 – May 2024 TPS7H3014-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUB-GROUP (3) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SUPPLY VOLTAGES AND CURRENTS | ||||||||
IQ_IN | VIN quiescent current | In Waiting to sequence up and down states with all outputs floating. See State Diagram | 1, 2, 3 | 2.5 | 4 | mA | ||
UVLORISE | VIN rising undervoltage lockout | 1, 2, 3 | 2.72 | 2.79 | 2.84 | V | ||
UVLOFALL | VIN falling udervoltage lockout | 1, 2, 3 | 2.59 | 2.64 | 2.69 | |||
VLDO | Internal linear regulator output voltage | 5V ≤ VIN ≤ 14V | 1, 2, 3 | 3.19 | 3.29 | 3.38 | V | |
VIN < 3.24V | 1, 2, 3 | 97% | 99% | × VIN | ||||
REFCAP | Internal bandgap voltage | 1, 2, 3 | 1.188 | 1.2 | 1.212 | V | ||
VPOR_IN | Power on reset voltage (4) | 1.6V ≤ VPULL_UPx ≤ 7V, VOL ≤ 320mV with IENx = –2mA | 1, 2, 3 | 1.41 | 2 | |||
VPOR_PULL_UPx | Power on reset voltage (5) | VIN = 0V, VOL ≤ 320mV with IENx = –100µA | 1, 2, 3 | 0.89 | 1.4 | |||
SENSE1 TO SENSE4, UP AND DOWN COMPARATOR INPUTS | ||||||||
VTH_SENSEx | Threshold voltage at SENSEx | 1, 2, 3 | 593 | 599 | 605 | mV | ||
IHYS_SENSEx | SENSEx hysteresis current | VSENSEx = 700mV | 1, 2, 3 | 23.28 | 24 | 24.72 | µA | |
ILKG_SENSEx | Input leakage current at SENSEx | VSENSEx = 500mV | 1, 2, 3 | 2 | 100 | nA | ||
VTH_UP | Rising threshold voltage at UP | 1, 2, 3 | 580 | 598 | 615 | mV | ||
VTH_DOWN | Falling threshold voltage at DOWN | 1, 2, 3 | 483 | 498 | 512 | mV | ||
VHYS_UP_DOWN | UP and DOWN hysteresis voltage | 1, 2, 3 | 100 | mV | ||||
ILKG_UP_DOWN | Input leakage current at UP and DOWN | VUP = VDOWN = 500mV | 1, 2, 3 | 2 | 100 | nA | ||
VTURN_OFF | Channel 2, 3, 4 turn off voltage | 1, 2, 3 | 87% | 89% | 91% | × VLDO | ||
EN1 TO EN4, SEQ_DONE AND PWRGD PUSH PULL OUTPUTS | ||||||||
VOL_ENx | Low-level ENx output voltage | 1.6V ≤ VPULL_UP1 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 10% | x VPULL_UP1 | ||
ILOAD = –10mA | 1, 2, 3 |
25% | ||||||
VOH_ENx | High-level ENx output voltage | 1.6V ≤ VPULL_UP1 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 90% | |||
ILOAD = 10mA | 1, 2, 3 |
70% | ||||||
VOL_SEQ_DONE | Low-level SEQ_DONE output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 10% | x VPULL_UP2 | ||
ILOAD = –10mA | 1, 2, 3 |
25% | ||||||
VOH_SEQ_DONE | High-level SEQ_DONE output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 90% | |||
ILOAD = 10mA | 1, 2, 3 |
70% | ||||||
VOL_PWRGD | Low-level PWRGD output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 10% | |||
ILOAD = –10mA | 1, 2, 3 |
25% | ||||||
VOH_PWRGD | High-level PWRGD output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 90% | |||
ILOAD = 10mA | 1, 2, 3 |
70% | ||||||
PULL_UPxLKG | PULL_UPx leakage current | VPULL_UPx = 7V | 1, 2, 3 | 48 | 121 | µA | ||
SRENx_RISE | Enable rising output voltage slew rate | 10% to 90% of VPULL_UP1, RLOAD = 50kΩ, CLOAD = 100pF |
1.6V ≤ VPULL_UP1 ≤ 7V | 9, 10, 11 | 17 | 125 | V/µs | |
SRSEQ_DONE_RISE | SEQ_DONE rising output voltage slew rate | 10% to 90% of VPULL_UP2, RLOAD = 50kΩ, CLOAD = 100pF |
1.6V ≤ VPULL_UP2 ≤ 7V | 9, 10, 11 | 17 | 125 | ||
SRPWRGD_RISE | PWRGD rising output voltage slew rate | 9, 10, 11 | 17 |
125 | ||||
SRENx_FALL | Enable falling output voltage slew rate | 90% to 10% of VPULL_UP1, RLOAD = 50kΩ, CLOAD = 100pF |
1.6V ≤ VPULL_UP1 ≤ 7V | 9, 10, 11 | 44 | 126 | ||
SRSEQ_DONE_FALL | SEQ_DONE falling output voltage slew rate | 1.6V ≤ VPULL_UP2 ≤ 7V | 9, 10, 11 | 44 | 126 | |||
SRPWRGD_FALL | PWRGD falling output voltage slew rate | 9, 10, 11 | 44 | 126 | ||||
RENx_PULL_UP | EN PMOS source output resistance | ILOAD = 2mA | VPULL_UP1 = 1.6V | 1, 2, 3 | 18 | 40 | Ω | |
VPULL_UP1 = 7V | 1, 2, 3 |
7 | 20 | |||||
RSEQ_DONE_PULL_UP | SEQ_DONE PMOS source output resistance | ILOAD = 2mA | VPULL_UP2 = 1.6V | 1, 2, 3 | 18 | 40 | ||
VPULL_UP2 = 7V | 1, 2, 3 |
7 | 20 | |||||
RPWRGD_PULL_UP | PWRGD PMOS source output resistance | ILOAD = 2mA | VPULL_UP2 = 1.6V | 1, 2, 3 | 18 | 40 | ||
VPULL_UP2 = 7V | 1, 2, 3 |
7 | 20 | |||||
RENx_PULL_DOWN | EN NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 7 | 28 | |||
RSEQ_DONE_PULL_DOWN | SEQ_DONE NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 |
7 | 28 | |||
RPWRGD_PULL_DOWN | PWRGD NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 7 | 28 | |||
FAULT OUTPUT | ||||||||
RFAULT_PULL_DOWN | FAULT pull down resistance | IFAULT = 100µA | 1, 2, 3 | 131 | 512 | Ω | ||
ILKG_FAULT | FAULT leakage current | VFAULT = 7V | 1, 2, 3 | 23 | 600 | nA | ||
THERMAL PROTECTION | ||||||||
TSD_ENTER | Thermal shutdown enter temperature | 177 | ℃ | |||||
TSD_EXIT | Thermal shutdown exit temperature | 164 | ||||||
DELAY AND TIME TO REGULATION TIMERS | ||||||||
tDLY_TMR | Delay time | RDLY_TMR = 10.5kΩ | 1, 2, 3 | 0.205 | 0.268 | 0.342 | ms | |
RDLY_TMR = 619kΩ | 1, 2, 3 | 10.77 | 12.5 | 14.14 | ||||
RDLY_TMR = 1.18MΩ | 1, 2, 3 | 20 | 23.37 | 27.2 | ||||
tREG_TMR | Time to regulation | RREG_TMR = 10.5kΩ | 1, 2, 3 | 0.197 | 0.264 | 0.34 | ||
RREG_TMR = 619kΩ | 1, 2, 3 | 10.8 | 12.4 | 14.1 | ||||
RREG_TMR = 1.18MΩ | 1, 2, 3 | 20.3 | 23.63 | 27.2 |