SLUSAN7C SEPTEMBER 2011 – April 2018 TPS84210
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS84210RKGR | B1FQN | RKG | 39 | 500 | 330.0 | 24.4 | 9.35 | 11.35 | 3.1 | 16.0 | 24.0 | Q1 |
TPS84210RKGT | B1QFN | RKG | 39 | 250 | 330.0 | 24.4 | 9.35 | 11.35 | 3.1 | 16.0 | 24.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS84210RKGR | B1FQN | RKG | 39 | 500 | 383.0 | 353.0 | 58.0 |
TPS84210RKGT | B1QFN | RKG | 39 | 250 | 383.0 | 353.0 | 58.0 |