SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VIN = 5 V | TA = 25°C | TPSM82821 |
| VIN = 4.2 V | TA = 25°C | TPSM82821 |
| VIN = 3.3 V | TA = 25°C | TPSM82821 |
| VIN = 2.4 V | TA = 25°C | TPSM82821 |

| VOUT = 0.6 V | TPSM82821 | RθJA = 64.3°C/W |

| VOUT = 1.8 V | TPSM82821 | RθJA = 64.3°C/W |

| VOUT = 3.3 V | TPSM82821 | RθJA = 64.3°C/W |

| VOUT = 1.2 V | TPSM82821 |

| VOUT = 2.5 V | TPSM82821 |

| VOUT = 0.6 V | TPSM82821 |

| VOUT = 1.8 V | TPSM82821 |

| IOUT = 0 A to 1 A | Slew Rate = 2 A/µs | TPSM82821 |
| RLOAD = 2.2 Ω, VIN = 5.5 V (battery supply), VOUT = 1.8 V, tested on TPSM82821EVM-080 |
| VIN = 5 V | TA = 85°C | TPSM82821 |
| VIN = 4.2 V | TA = 85°C | TPSM82821 |
| VIN = 3.3 V | TA = 85°C | TPSM82821 |
| VIN = 2.4 V | TA = 85°C | TPSM82821 |

| VOUT = 1.2 V | TPSM82821 | RθJA = 64.3°C/W |

| VOUT = 2.5 V | TPSM82821 | RθJA = 64.3°C/W |

| VOUT = 0.6 V | TPSM82821 |

| VOUT = 1.8 V | TPSM82821 |

| VOUT = 3.3 V | TPSM82821 |

| VOUT = 1.2 V | TPSM82821 |

| VOUT = 3.3 V | TPSM82821 |

| IOUT = 0.5 A to 1 A | Slew Rate = 2 A/µs | TPSM82821 |
| TPSM82821 |