Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82822

ACTIVE

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Features EMI Tested, Enable, Light Load Efficiency, Output discharge, Power good Operating temperature range (°C) -40 to 125 Type Converter, Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Features EMI Tested, Enable, Light Load Efficiency, Output discharge, Power good Operating temperature range (°C) -40 to 125 Type Converter, Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000
USIP (SIL) 10 See data sheet
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPSM82822A ACTIVE 5.5-V input, 2-A step-down converter with integrated inductor and forced PWM mode in µSiP package Drop-in alternative with forced-PWM operation.
TPSM82821 ACTIVE 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Lower output current module alternative.
Similar functionality to the compared device.
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Low-noise fixed frequency operation, frequency synchronization, adjustable soft start and more.
TPSM82823 ACTIVE 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package Forced-PWM operation and 23-mm² total BOM size.

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet TPSM8282x, TPSM8282xA 1-A, 2-A, and 3-A High Efficiency Step-Down Converter MicroSiP™ Power Module with Integrated Inductor datasheet (Rev. F) PDF | HTML Nov 22, 2021
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML May 23, 2022
User guide TPSM8282xEVM-080 and TPSM8282xAEVM-127 Evaluation Modules User's Guide (Rev. D) PDF | HTML Nov 12, 2021
Functional safety information TPSM8282x/A Pin Failure Mode Analysis (Pin FMA) PDF | HTML Sep 27, 2021
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML Jun 16, 2021
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power PDF | HTML Mar 22, 2021
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML Feb 24, 2021
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Analog design Journal Improving the thermal performance of a MicroSiP(TM) power module Jul 24, 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) Jun 15, 2017
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
Analog design Journal Adjusting the soft-start time of an integrated power module Apr 26, 2016
Analog design Journal Understanding frequency variation in the DCS-Control(TM) topology Oct 30, 2015
Analog design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions Jul 25, 2013
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82822EVM-080 — 2-A step-down converter with integrated inductor evaluation module

The TPSM82822EVM-080 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82822 power module. The EVM converts a 2.4-V to 5.5-V input voltage to a 1.8-V regulated output voltage at up to 2-A of output current. The TPSM82822 (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM82822 PSpice Unencrypted Transient Model (Rev. B)

SLVMD67B.ZIP (94 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
USIP (SIL) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos