SLVSIA8 October 2026 TPSM846C26
PRODUCTION DATA
| CMD Address | D4h |
| Write Transaction: | Write Word |
| Read Transaction: | Read Word |
| Format: | Unsigned Binary (2 bytes) |
| NVM Back-up: | EEPROM |
| Updates: | On-the-fly |
This command contains feedback compensation settings for the regulated rail.
GAIN 1 and RAMP 1 options in Programming MSEL2 use the values for Ramp and Gain from this command, so changes to COMP stored to NVM will change the pin programmed values for GAIN1 and RAMP1 even if the ramp or gain bits in (D8h) PIN_DETECT_OVERRIDE are set to select pin-programmed values
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R/W | R/W | R/W | R/W | R | R | R | R |
| GAIN | 0 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R/W | R | R/W | R/W | R/W | R | R/W | R/W |
| FRC_IN_TIME | 0 | INT_TIME | 0 | SEL_RAMP | |||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:12 | GAIN | R/W | NVM | These bits determine the AC Gain setting. 0000b: Gain of 3V/V 0001b: Gain of 5V/V 0010b: Gain of 10V/V 0011b: Gain of 15V/V 0100b: Gain of 20V/V 0101b: Gain of 25V/V 0110b: Gain of 30V/V 0111b: Gain of 35V/V 1000b: Gain of 40V/V 1001b: Gain of 50V/V 1010b: Gain of 60V/V 1011b: Gain of 70V/V |
| 11:8 | 0 | R | 0000b | Not supported and always 0. |
| 7 | FRC_INT_TIME | R/W | NVM | Force integrator time constant from NVM settings. 0b: Makes the INT_TIME[2:0] bits in this register read-only and are populated based on the existing live data in the (33h) FREQUENCY_SWITCH register, as specified by the look-up table INT_TIME below:
1b: Makes the INT_TIME [2:0] bits in this register writable and initialized from the associated NVM backup |
| 6 | 0 | R | 0b | Not supported and always 0. |
| 5:3 | INT_TIME | R/W | NVM | Integrator time constand setting. 000b = 0.25μs 001b = 1μs 010b = 3μs 011b = 4.5μs 100b = 6.25μs 101b = 8μs 110b = 10μs 111b = 20μs |
| 2 | 0 | R | 0b | Not supported and always 0. |
| 1:0 | SEL_RAMP | R/W | NVM | Ramp amplitude/slope setting. These bits determine the ramp
amplitude/slope. 00b = 60mV 01b = 120mV 10b = 180mV 11b = 240mV |
Data Validity
Attempts to write to a read only bit in COMP will be ignored.