SLVSIA8 October 2026 TPSM846C26
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | A8, A9 | G | Analog ground pin, reference point for internal control circuitry. |
| BOOT | G7 | P | Supply rail for the high-side gate driver (boost terminal). No external component necessary. |
| CNTL | L5 | I | CTRL pin, an active-high input pin that, when asserted high, causes the module to begin the soft-start sequence for the output voltage rail. |
| GOSNS | F9 | I | Negative input of the differential remote sense circuit, connect to the ground sense point on the load side. |
| ISHARE | B9 | I/O | ISHARE pin for stackable configuration. Tie this pin to other ISHARE pins in the stack. Do not connect (float) in standalone configuration. |
| MSEL1 | A7 | I | Use a resistor to AGND to select options for the device. See Pin-Strapping. |
| MSEL2 | A6 | I | Use a resistor to AGND to select configuration options for the device. See Pin-Strapping. |
| PG | L7 | O | Open-drain power-good indicator. |
| PGND | A1, B1, C1, D1, E1, E2, E3, E4, E5, E6, E7, E8, F1, F2, F3, F4, F5, F6, F8, G2, G3, G4, G5, G6, G8, G9, H1, H2, H3, H4, H5, H6, H7, H8, H9, J1, J7, J8, K1, K7, K8, L1, L9 | G | Power ground for the internal power stage. |
| PHASE | F7 | I/O | Return for high-side MOSFET driver. Shorted to SW internally. |
| PMB_ADDR/VORST# | C9 | I | The PMBus address, Primary or Secondary, Internal or External Feedback, Over-current Limit, Soft-start, and Fault Response can be set by tying an external resistor between this pin and AGND. See Pin-Strapping. |
| PMB_CLK | J9 | I | PMBus clock pin, open drain. |
| PMB_DATA | K9 | I/O | PMBus bi-directional data pin, open drain. |
| PVIN | J2, J3, J4, J5, J6, K2, K3, K4, K5, K6, L2, L3, L4 | P | Power input for both the power stage and the input of the internal VCC LDO. |
| SMB_ALERT_# | L6 | O | SMBALERT# as described in the SMBus specification. The pin is open-drain. The SMBALERT# indicator is used in conjunction with the Alert Response Address (ARA). During nominal operation, the SMBALERT# is held high. |
| TRIGGER | L8 | I/O | TRIGGER pin for stackable configuration. Tie this pin to other TRIGGER pins in the stack. Do not connect (float) in standalone configuration. |
| VDRV | G1 | — | Internal 5V regulator output and internal connection to the gate drivers. An external 5V bias can be connected to this pin to save the power losses on the internal LDO. VCC and VDRV are shorted internally through a 1ohm resistor. |
| VOSNS | E9 | I | This pin is VOSNS and is the positive input of the differential remote sense circuit, connect to the Vout sense point on the load side. |
| VOUT | A2, A3, A4, A5, B2, B3, B4, B5, B6, B7, B8, C2, C3, C4, C5, C6, C7, C8, D2, D3, D4, D5, D6, D7, D8 | O | VOUT pin. Connect to the recommend output capacitance. |
| VSEL/FB | D9 | I | When the device is configured to use the internal FB divider, this pin is VSEL. Use a resistor to AGND to select the output voltage. When the device is configured for an external resister divider, this pin is the feedback pin of the device. Connect this pin to the midpoint of a resistor divider to set the output voltage. |