SLVSIA8 October   2026 TPSM846C26
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
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Loop Compensation
      3. 6.3.3  Internal VCC LDO and Using an External Bias on the VDRV Pin
      4. 6.3.4  Input Undervoltage Lockout (UVLO)
        1. 6.3.4.1 Fixed VCC_OK UVLO
        2. 6.3.4.2 Fixed VDRV UVLO
        3. 6.3.4.3 Programmable PVIN UVLO
        4. 6.3.4.4 Control (CNTL) Enable
      5. 6.3.5  Differential Remote Sense and Internal, External Feedback Divider
      6. 6.3.6  Set the Output Voltage and VORST#
      7. 6.3.7  Start-Up and Shutdown
      8. 6.3.8  Dynamic Voltage Slew Rate
      9. 6.3.9  Set Switching Frequency
      10. 6.3.10 Switching Node (SW)
      11. 6.3.11 Overcurrent Limit and Low-side Current Sense
      12. 6.3.12 Negative Overcurrent Limit
      13. 6.3.13 Zero-Crossing Detection
      14. 6.3.14 Input Overvoltage Protection
      15. 6.3.15 Output Overvoltage and Undervoltage Protection
      16. 6.3.16 Overtemperature Protection
      17. 6.3.17 Telemetry
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 DCM Light Load Operation
      3. 6.4.3 Powering the Device From a 12V Bus
      4. 6.4.4 Powering the Device From a Split-rail Configuration
      5. 6.4.5 Pin-Strapping
        1. 6.4.5.1 Programming MSEL1
        2. 6.4.5.2 Programming PMB_ADDR
        3. 6.4.5.3 Programming MSEL2
        4. 6.4.5.4 Programming VSEL\FB
    5. 6.5 Programming
      1. 6.5.1 Supported PMBus® Commands
  8. 7 Register Maps
    1. 7.1  Conventions for Documenting Block Commands
    2. 7.2  (01h) OPERATION
    3. 7.3  (02h) ON_OFF_CONFIG
    4. 7.4  (03h) CLEAR_FAULTS
    5. 7.5  (04h) PHASE
    6. 7.6  (09h) P2_PLUS_WRITE
    7. 7.7  (0Ah) P2_PLUS_READ
    8. 7.8  (0Eh) PASSKEY
    9. 7.9  (10h) WRITE_PROTECT
    10. 7.10 (15h) STORE_USER_ALL
    11. 7.11 (16h) RESTORE_USER_ALL
    12. 7.12 (19h) CAPABILITY
    13. 7.13 (1Bh) SMBALERT_MASK
    14. 7.14 (20h) VOUT_MODE
    15. 7.15 (21h) VOUT_COMMAND
    16. 7.16 (22h) VOUT_TRIM
    17. 7.17 (24h) VOUT_MAX
    18. 7.18 (25h) VOUT_MARGIN_HIGH
    19. 7.19 (26h) VOUT_MARGIN_LOW
    20. 7.20 (27h) VOUT_TRANSITION_RATE
    21. 7.21 (29h) VOUT_SCALE_LOOP
    22. 7.22 (2Ah) VOUT_SCALE_MONITOR
    23. 7.23 (2Bh) VOUT_MIN
    24. 7.24 (33h) FREQUENCY_SWITCH
    25. 7.25 (35h) VIN_ON
    26. 7.26 (36h) VIN_OFF
    27. 7.27 (39h) IOUT_CAL_OFFSET
    28. 7.28 (40h) VOUT_OV_FAULT_LIMIT
    29. 7.29 (41h) VOUT_OV_FAULT_RESPONSE
    30. 7.30 (42h) VOUT_OV_WARN_LIMIT
    31. 7.31 (43h) VOUT_UV_WARN_LIMIT
    32. 7.32 (44h) VOUT_UV_FAULT_LIMIT
    33. 7.33 (45h) VOUT_UV_FAULT_RESPONSE
    34. 7.34 (46h) IOUT_OC_FAULT_LIMIT
    35. 7.35 (48h) IOUT_OC_LV_FAULT_LIMIT
    36. 7.36 (49h) IOUT_OC_LV_FAULT_RESPONSE
    37. 7.37 (4Ah) IOUT_OC_WARN_LIMIT
    38. 7.38 (4Fh) OT_FAULT_LIMIT
    39. 7.39 (50h) OT_FAULT_RESPONSE
    40. 7.40 (51h) OT_WARN_LIMIT
    41. 7.41 (55h) VIN_OV_FAULT_LIMIT
    42. 7.42 (60h) TON_DELAY
    43. 7.43 (61h) TON_RISE
    44. 7.44 (64h) TOFF_DELAY
    45. 7.45 (65h) TOFF_FALL
    46. 7.46 (78h) STATUS_BYTE
    47. 7.47 (79h) STATUS_WORD
    48. 7.48 (7Ah) STATUS_VOUT
    49. 7.49 (7Bh) STATUS_IOUT
    50. 7.50 (7Ch) STATUS_INPUT
    51. 7.51 (7Dh) STATUS_TEMPERATURE
    52. 7.52 (7Eh) STATUS_CML
    53. 7.53 (7Fh) STATUS_OTHER
    54. 7.54 (80h) STATUS_MFR_SPECIFIC
    55. 7.55 (88h) READ_VIN
    56. 7.56 (8Bh) READ_VOUT
    57. 7.57 (8Ch) READ_IOUT
    58. 7.58 (8Dh) READ_TEMPERATURE_1
    59. 7.59 (98h) PMBUS_REVISION
    60. 7.60 (99h) MFR_ID
    61. 7.61 (9Ah) MFR_MODEL
    62. 7.62 (9Bh) MFR_REVISION
    63. 7.63 (ADh) IC_DEVICE_ID
    64. 7.64 (AEh) IC_DEVICE_REV
    65. 7.65 (D1h) SYS_CFG_USER1
    66. 7.66 (D3h) PMBUS_ADDR
    67. 7.67 (D4h) COMP
    68. 7.68 (D5h) VBOOT_OFFSET_1
    69. 7.69 (D6h) STACK_CONFIG
    70. 7.70 (D8h) PIN_DETECT_OVERRIDE
    71. 7.71 (D9h) NVM_CHECKSUM
    72. 7.72 (DAh) READ_TELEMETRY
    73. 7.73 (DBh) STATUS_ALL
    74. 7.74 (DDh) EXT_WRITE_PROTECTION
    75. 7.75 (DEh) IMON_CAL
    76. 7.76 (FCh) FUSION_ID0
    77. 7.77 (FDh) FUSION_ID1
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Calculate the Maximum Dynamic Output Impedance
        2. 8.2.3.2 Calculate the Minimum Switching Frequency for a Given Compensation
        3. 8.2.3.3 Compensation Selection
        4. 8.2.3.4 Output Capacitor Selection
        5. 8.2.3.5 Input Capacitor Selection
        6. 8.2.3.6 VOSNS and GOSNS Capacitor Selection
        7. 8.2.3.7 PMBus® Address Resistor Selection
      4. 8.2.4 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Performance on TPSM846C26EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
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
(09h) P2_PLUS_WRITE

CMD Address 09h
Write Transaction: Write Block
Read Transaction: N/A
Format: Varies (Target Command + 3 bytes)
Phased: No
NVM Back-up: No
Updates: On-the-fly

The P2_PLUS_WRITE command allows a user to send a command and associated data to a device (or devices) in a multi-phase stack in a single transaction using only the common address of the primary device. This action does not alter the value of the PHASE command of the addressed device after the P2_PLUS_WRITE command is completed.

P2_PLUS_WRITE uses a Block Write format with 3 additional bytes beyond the data of the base command. 1 byte for PAGE, 1 byte for PHASE, and 1 byte for the target command to be written. The full command structure is:

[TARGET ADDRESS] + [P2_PLUS_WRITE] + [BLOCK COUNT] + [PAGE] + [PHASE] + [COMMAND] + [DATA]

TARGET ADDRESS P2_PLUS_WRITE BLOCK COUNT PAGE PHASE COMMAND DATA
Primary Device Address 09h Data type to write:

Byte: 04h

Word: 05h

Block: Block Size + 3h

00h or FFh 00h: Primary

01h: Secondary 1

02h: Secondary 2

03h: Secondary 3

FFh: All Phases

Command to write Data to write

The PHASE setting can be set to the unique phase determined by STACK_POSITION in STACK_CONFIG (PHASE = 00h to 03h) or all phases (PHASE = FFh). Since the TPSM846C26 does not support multipe pages, the only accepted values for PAGE are 00h or FFh (which are treated the same). For any PHASE or PAGE setting outside of the valid range, the device sets the IVC bit and asserts SMBALERT#.

When sending multiple bytes of data, data must be sent in order of lowest to highest byte. Examples include:

  • Word Data 1234h is sent as 34h + 12h
  • Block Data ABCDEFh is sent as EFh + CDh + ABh

The BLOCK_COUNT field encompases the full byte length of the PAGE, PHASE, COMMAND, & DATA fields and will vary based on data frame length.

For additional details and examples, consult the PMBus® specification entry for P2_PLUS_WRITE (PMBus Part II Rev 1.5 Section 11.17 Pages 71-73).

Note that secondary devices do not support read/writes to all commands (see Supported PMBus Commands).

Return to Supported PMBus Commands.

Figure 7-5 (09h) P2_PLUS_WRITE Register Map
23 22 21 20 19 18 17 16
W W W W W W W W
P2_PLUS_WR_CMD
15 14 13 12 11 10 9 8
W W W W W W W W
P2_PLUS_WR_PHASE_NUM
7 6 5 4 3 2 1 0
W W W W W W W W
P2_PLUS_WR_PAGE_NUM
LEGEND: R/W = Read/Write; R = Read only
Table 7-4 Register Field Descriptions
Bit Field Access Reset Description
23:16 P2_PLUS_WR_CMD W 00000000b
15:8 P2_PLUS_WR_PHASE_NUM W 00000000b
7:0 P2_PLUS_WR_PAGE_NUM W 00000000b