SLVSIA8 October 2026 TPSM846C26
PRODUCTION DATA
| CMD Address | 48h |
| Write Transaction: | N/A |
| Read Transaction: | Read Byte |
| Format: | ULINEAR16, Relative, per (20h) VOUT_MODE |
| NVM Backup: | No, Set by (44h) VOUT_UV_FAULT_LIMIT |
| Updates: | On-the-fly |
The IOUT_OC_FAULT_LIMIT defines the voltage threshold for UV fault declaration when the part is operating in current-limit conditions. When operating under OC limit conditions, these bits select the tracking VOUT UV fault threshold options which the part shuts down and are specified in the relative format based on LSB specified by VOUT_MODE. The design does not differentiate between these settings and those set by (44h) VOUT_UV_FAULT_LIMIT, so the contents of this register are directly copied from (44h) VOUT_UV_FAULT_LIMIT and have read-only access.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| Reserved | IOUT_OC_LV_FAULT_LIMIT | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| IOUT_OC_LV_FAULT_LIMIT | |||||||