SLVSIA8 October   2026 TPSM846C26
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
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Loop Compensation
      3. 6.3.3  Internal VCC LDO and Using an External Bias on the VDRV Pin
      4. 6.3.4  Input Undervoltage Lockout (UVLO)
        1. 6.3.4.1 Fixed VCC_OK UVLO
        2. 6.3.4.2 Fixed VDRV UVLO
        3. 6.3.4.3 Programmable PVIN UVLO
        4. 6.3.4.4 Control (CNTL) Enable
      5. 6.3.5  Differential Remote Sense and Internal, External Feedback Divider
      6. 6.3.6  Set the Output Voltage and VORST#
      7. 6.3.7  Start-Up and Shutdown
      8. 6.3.8  Dynamic Voltage Slew Rate
      9. 6.3.9  Set Switching Frequency
      10. 6.3.10 Switching Node (SW)
      11. 6.3.11 Overcurrent Limit and Low-side Current Sense
      12. 6.3.12 Negative Overcurrent Limit
      13. 6.3.13 Zero-Crossing Detection
      14. 6.3.14 Input Overvoltage Protection
      15. 6.3.15 Output Overvoltage and Undervoltage Protection
      16. 6.3.16 Overtemperature Protection
      17. 6.3.17 Telemetry
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 DCM Light Load Operation
      3. 6.4.3 Powering the Device From a 12V Bus
      4. 6.4.4 Powering the Device From a Split-rail Configuration
      5. 6.4.5 Pin-Strapping
        1. 6.4.5.1 Programming MSEL1
        2. 6.4.5.2 Programming PMB_ADDR
        3. 6.4.5.3 Programming MSEL2
        4. 6.4.5.4 Programming VSEL\FB
    5. 6.5 Programming
      1. 6.5.1 Supported PMBus® Commands
  8. 7 Register Maps
    1. 7.1  Conventions for Documenting Block Commands
    2. 7.2  (01h) OPERATION
    3. 7.3  (02h) ON_OFF_CONFIG
    4. 7.4  (03h) CLEAR_FAULTS
    5. 7.5  (04h) PHASE
    6. 7.6  (09h) P2_PLUS_WRITE
    7. 7.7  (0Ah) P2_PLUS_READ
    8. 7.8  (0Eh) PASSKEY
    9. 7.9  (10h) WRITE_PROTECT
    10. 7.10 (15h) STORE_USER_ALL
    11. 7.11 (16h) RESTORE_USER_ALL
    12. 7.12 (19h) CAPABILITY
    13. 7.13 (1Bh) SMBALERT_MASK
    14. 7.14 (20h) VOUT_MODE
    15. 7.15 (21h) VOUT_COMMAND
    16. 7.16 (22h) VOUT_TRIM
    17. 7.17 (24h) VOUT_MAX
    18. 7.18 (25h) VOUT_MARGIN_HIGH
    19. 7.19 (26h) VOUT_MARGIN_LOW
    20. 7.20 (27h) VOUT_TRANSITION_RATE
    21. 7.21 (29h) VOUT_SCALE_LOOP
    22. 7.22 (2Ah) VOUT_SCALE_MONITOR
    23. 7.23 (2Bh) VOUT_MIN
    24. 7.24 (33h) FREQUENCY_SWITCH
    25. 7.25 (35h) VIN_ON
    26. 7.26 (36h) VIN_OFF
    27. 7.27 (39h) IOUT_CAL_OFFSET
    28. 7.28 (40h) VOUT_OV_FAULT_LIMIT
    29. 7.29 (41h) VOUT_OV_FAULT_RESPONSE
    30. 7.30 (42h) VOUT_OV_WARN_LIMIT
    31. 7.31 (43h) VOUT_UV_WARN_LIMIT
    32. 7.32 (44h) VOUT_UV_FAULT_LIMIT
    33. 7.33 (45h) VOUT_UV_FAULT_RESPONSE
    34. 7.34 (46h) IOUT_OC_FAULT_LIMIT
    35. 7.35 (48h) IOUT_OC_LV_FAULT_LIMIT
    36. 7.36 (49h) IOUT_OC_LV_FAULT_RESPONSE
    37. 7.37 (4Ah) IOUT_OC_WARN_LIMIT
    38. 7.38 (4Fh) OT_FAULT_LIMIT
    39. 7.39 (50h) OT_FAULT_RESPONSE
    40. 7.40 (51h) OT_WARN_LIMIT
    41. 7.41 (55h) VIN_OV_FAULT_LIMIT
    42. 7.42 (60h) TON_DELAY
    43. 7.43 (61h) TON_RISE
    44. 7.44 (64h) TOFF_DELAY
    45. 7.45 (65h) TOFF_FALL
    46. 7.46 (78h) STATUS_BYTE
    47. 7.47 (79h) STATUS_WORD
    48. 7.48 (7Ah) STATUS_VOUT
    49. 7.49 (7Bh) STATUS_IOUT
    50. 7.50 (7Ch) STATUS_INPUT
    51. 7.51 (7Dh) STATUS_TEMPERATURE
    52. 7.52 (7Eh) STATUS_CML
    53. 7.53 (7Fh) STATUS_OTHER
    54. 7.54 (80h) STATUS_MFR_SPECIFIC
    55. 7.55 (88h) READ_VIN
    56. 7.56 (8Bh) READ_VOUT
    57. 7.57 (8Ch) READ_IOUT
    58. 7.58 (8Dh) READ_TEMPERATURE_1
    59. 7.59 (98h) PMBUS_REVISION
    60. 7.60 (99h) MFR_ID
    61. 7.61 (9Ah) MFR_MODEL
    62. 7.62 (9Bh) MFR_REVISION
    63. 7.63 (ADh) IC_DEVICE_ID
    64. 7.64 (AEh) IC_DEVICE_REV
    65. 7.65 (D1h) SYS_CFG_USER1
    66. 7.66 (D3h) PMBUS_ADDR
    67. 7.67 (D4h) COMP
    68. 7.68 (D5h) VBOOT_OFFSET_1
    69. 7.69 (D6h) STACK_CONFIG
    70. 7.70 (D8h) PIN_DETECT_OVERRIDE
    71. 7.71 (D9h) NVM_CHECKSUM
    72. 7.72 (DAh) READ_TELEMETRY
    73. 7.73 (DBh) STATUS_ALL
    74. 7.74 (DDh) EXT_WRITE_PROTECTION
    75. 7.75 (DEh) IMON_CAL
    76. 7.76 (FCh) FUSION_ID0
    77. 7.77 (FDh) FUSION_ID1
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Calculate the Maximum Dynamic Output Impedance
        2. 8.2.3.2 Calculate the Minimum Switching Frequency for a Given Compensation
        3. 8.2.3.3 Compensation Selection
        4. 8.2.3.4 Output Capacitor Selection
        5. 8.2.3.5 Input Capacitor Selection
        6. 8.2.3.6 VOSNS and GOSNS Capacitor Selection
        7. 8.2.3.7 PMBus® Address Resistor Selection
      4. 8.2.4 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Performance on TPSM846C26EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
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
(D1h) SYS_CFG_USER1

CMD AddressD1h
Write Transaction:Write Word
Read Transaction:Read Word
Format:Unsigned Binary (2 bytes)
NVM Back-up:EEPROM
Updates:On-the-fly

This command contains miscellaneious bits for system configuration.

Return to Supported PMBus Commands.

Figure 7-73 Register Map
15141312111098
R/WR/WR/WR/WR/WR/WR/WR/W
FCCM 0 EN_SS_DCMPGD_DEL SEL_UCF
76543210
R/WR/WR/WR/WR/WR/WR/WR/W
PEC_REQ SEL_PMBDAT_DEL EXT_DIVSEL_HI_VORST_TH EN_VORSTSEL_FIX_OVF EN_FIX_OVF
LEGEND: R/W = Read/Write; R = Read only
Table 7-77 Register Field Descriptions
BitFieldAccessResetDescription
15FCCMR/WNVMForced CCM operation.

1b: Forces continuous conduction in the switching converter.

0b: DCM operation is enabled and automatically entered/exited based on zero-crossing detection of the LFET sensed current.

The bit is updated when disabled. PMBus writes are always accepted and the data is updated; however, in order for this bit to take effect, the rail must be disabled.

When in stacked configuration, FCCM is always set to 1b.

14:13 0 R/W 00b Not supported and always 0.
12EN__SS_DCMR/WNVMEnable DCM during SS (soft start).

1b: DCM operation is enabled during soft start. This will override the setting in the FCCM bit during soft start.

0b: DCM operation is disabled during soft start.

11:10PGD_DELR/WNVMPG delay. These bits indicate the rising edge deglitch time from SS_DONE going high to PGOOD pin going high. As a result, this deglitch time is included only once per startup of the rail. PMBus writes are always accepted and the data is updated; however, in order for this bit to take effect, the rail must be disabled.

00b: 0.0015ms delay.

01b: 0.5ms delay.

10b: 1ms delay.

11b: 2ms delay.

9:8SEL_UCFR/WNVMThese bits select the UCF threshold.
7PEC_REQR/WNVM Require Packet Error Check (PEC) on all transactions. If not primary, this bit will be ignored.

0b: Respond to PEC per normal. Accept commands when no PEC is provided. Process PEC when additional PEC byte provided

1b: Reject any command transaction received without PEC. Respond as though an invalid PEC byte had been received.

6:5SEL_PMBDAT_DELR/W00b Select PMBus Data delay.

This bit field can be used to add delay to the PMBus data input internally. In a stacked system all devices should be configured the same way.

Internal delay may be needed in case of a PMBus controller transitioning the data line at the same time as the clock falling edge.

0b00: No delay.

0b01: Short delay (100ns).

0b10: Medium delay (200ns).

0b11: Long delay (300ns).

4EXT_DIVR/W Select external divider resistor.

This bit is used to provide status on the selection of an external divider resistor versus an internal divider. This bit is set via pin-strap. Writes are accepted but are not stored. Reads will return pin-strapped value.

3 SEL_HI_VORST_TH R/W NVM Select high threshold for VORST.

0b: VORST threshold is VH=0.6V, VL=0.5V

1b:VORST threshold is VH=1.1V, VL=0.9V

2 EN_VORST R/W NVM Enable VOUT reset (VORST).

0b: Pulling down on (PMB_ADDR/VORST) has no effect on regulated output voltage; Vout remains unchanged

1b:Pulling down on (PMB_ADDR/VORST) has the effect of changing the regulated output voltage to VBOOT at a slew-rate specified by (27h) VOUT_TRANSITION_RATE. The transition to VBOOT will occur if the VORST# pin is low at the time of setting EN_VORST to 1.

1 SEL_FIX_OVF R/W NVM Fixed OVF threshold selection.

0b: OVF threhold is 0.75V when (29h) VOUT_SCALE_LOOP mantissa is 8

0b: OVF threhold is 1.5V when (29h) VOUT_SCALE_LOOP mantissa is 4

0b: OVF threhold is 3.0V when (29h) VOUT_SCALE_LOOP mantissa is 2

0b: OVF threhold is 4.8V when (29h) VOUT_SCALE_LOOP mantissa is 1

1b: OVF threhold is 0.9V when (29h) VOUT_SCALE_LOOP mantissa is 8

1b: OVF threhold is 1.8V when (29h) VOUT_SCALE_LOOP mantissa is 4

1b: OVF threhold is 3.6V when (29h) VOUT_SCALE_LOOP mantissa is 2

1b: OVF threhold is 6.0V when (29h) VOUT_SCALE_LOOP mantissa is 1

0 EN_FIX_OVF R/W NVM Fixed OV fault.

0b: Fixed OVF disabled.

1b: Fixed OVF enabled.