SLOSEF4 August 2025 TRF1208-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section gives a quick reference of the output voltage swings for different input power levels. In this example, the output is terminated with a 100Ω differential load and a power gain of 16dB is assumed.
| INPUT | OUTPUT (TRF1208-EP) |
||
|---|---|---|---|
| PI (dBm50) | VI (VPP) | PO (dBm100) | VO (VPP) |
| –20 | 0.063 | –4 | 0.564 |
| –15 | 0.112 | 1 | 1.004 |
| –10 | 0.2 | 6 | 1.785 |
| –9 | 0.224 | 7 | 2.002 |