SLLSF93A June 2019 – January 2025 TUSB8042A
PRODUCTION DATA
The TUSB8042A allows device configuration through one-time programmable non-volatile memory (OTP). The programming of the OTP is supported using vendor-defined USB device requests. For details using the OTP features please contact your TI representative.
Table 7-3 provides a list features which can be configured using the OTP.
| CONFIGURATION REGISTER OFFSET | BIT FIELD | DESCRIPTION |
|---|---|---|
| REG_01h | [7:0] | Vendor ID LSB |
| REG_02h | [7:0] | Vendor ID MSB |
| REG_03h | [7:0] | Product ID LSB |
| REG_04h | [7:0] | Product ID MSB |
| REG_07h | [0] | Port removable configuration for downstream ports 1. OTP configuration is inverse of rmbl[3:0]; that is, 1 = not removable, 0 = removable. |
| REG_07h | [1] | Port removable configuration for downstream ports 2. OTP configuration is inverse of rmbl[3:0]; that is, 1 = not removable, 0 = removable. |
| REG_07h | [2] | Port removable configuration for downstream ports 3. OTP configuration is inverse of rmbl[3:0]; that is, 1 = not removable, 0 = removable. |
| REG_07h | [3] | Port removable configuration for downstream ports 4. OTP configuration is inverse of rmbl[3:0]; that is, 1 = not removable, 0 = removable. |
| REG_08h | [3:0] | Port used Configured register. |
| REG_0Ah | [1] | Battery Charger Automatic Mode enable. |
| REG_0Ah | [4] | High-current divider mode enable. |
| REG_0Bh | [0] | USB 2.0 port polarity configuration for upstream port. |
| REG_0Bh | [1] | USB 2.0 port polarity configuration for downstream ports 1. |
| REG_0Bh | [2] | USB 2.0 port polarity configuration for downstream ports 2. |
| REG_0Bh | [3] | USB 2.0 port polarity configuration for downstream ports 3. |
| REG_0Bh | [4] | USB 2.0 port polarity configuration for downstream ports 4. |
| REG_25h | [4:0] | Device Configuration Register 3 |
| REG_26h | [3:0] | USB2.0 Only Port Register |
| REG_F0h | [3:1] | USB BC power switch power off duration during automode. |